iglidur® J350, Cojinetes de fricción iglidur®, imperial

El corredor de fondo resistente con estabilidad dimensional alta a temperaturas altas

iglidur® J350
iglidur® J350 drawing
1 de 2
iglidur® J350
iglidur® J350 drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J350SI-0203-03
  • Material: iglidur® J350
  • Forma: Cojinetes de fricción iglidur®
  • Dimensiones:
    • d1 0.125 inch
    • d2 0.1875 inch
    • b1 0.1875 inch
  • Ajustar dimensiones
  • Método de fabricación: Moldeo por inyección
  • Vida útil:
Propiedades de los materiales:
  • Corredor de fondo con una gran estabilidad dimensional al exponerse a altas temperaturas. Apto para una gran variedad de ejes y cargas
  • Coeficientes de fricción excelentes al combinarse con acero
  • Cumple con los requisitos de prevención de incendios de la Administración Federal de Aviación (FAA) para el interior de aeronaves
  • Resiste temperaturas constantes de hasta 180 ºC
  • Para cargas medias y altas

iglidur® J350 | Endurance runner with high dimensional stability under temperature - can be used with many shafts and load collectives

A superior material for rotary applications - and that on many different steel shafts. With iglidur® J350, the service life can often be multiplied at loads between 2MPa and 50MPa. The high temperature resistance ensures a wide range of applications.

Typical application areas

  • Vending machinery
  • Automotive
  • Glass industry
  • Mechanical engineering

When do I use it?

  • When I am looking for a highly wear-resistant material for rotations at medium and high loads
  • When I am looking for a low-cost material for high temperatures
  • When a press fit up to +150°C is required
  • When high wear resistance is required at high loads
  • When the material is exposed to shocks and impacts

When not to use it?

  • At temperatures above +180°C continuously
  • When the lowest friction is required
  • When a cost-effective low-friction material is required
  • At high peripheral speeds
¿Tiene dudas acerca de su idoneidad?

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Claudio Salazar Klare
Claudio Salazar Klare

igus-icon-phone+56 - 22 710 58 25

Consultas y envíos

En persona:
De lunes a viernes de 8:00 a 18:00 h
Online:
Servicio de chat
De lunes a viernes de 8:00 a 18:00 h
¿Qué le parece la página web de igus? Denos su opinión.

Sobre igus®

Servicios

Contacto

Nuestras formas de pago

  • Factura

    Síganos

      Manténgase informado de las últimas novedades de igus® con nuestra Newsletter.

      igus-icon-globeIdioma:Español|País:Chile

      Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® SE & Co. KG en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus SE & Co. KG o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

      igus® SE & Co. KG puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® SE & Co. KG.